PL3W224E 1 1/2 PILLOWBLK BALL BRG
10415655
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.5 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Low Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Eccentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 7.06 in
- Base to Center Height (in): 1.9375 in
- Base Width (in): 1.88 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 5.48 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.28 in
- Dynamic Load Rating (lb): 7330 lb
- End Cap: Y2256N
- End Cap Available: Yes
- Foot Height (in): 0.74 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.44
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.084 in
- Insert: WG224EL
- Length: 7.94
- Length Through Bore (in): 1.72 in
- Locking Collar Outside Diameter (in): 2.32 in
- Locking Device Kit: W2245S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.50
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.93 in
- Overall Length (in): 7.06 in
- Overall Width (in): 1.88 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 208
- Slot Length (in): 1.05 in
- Static Load Rating (lb): 4460 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 4.69
1 1/2" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Low Back Pillow Block, Eccentric Cam Locking Collar, Single Lip Contact Seal