PH3U239HC 2 7/16 PILLOWBLK BALL BRG
10411122
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, High Base
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Labryinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 11.38 in
- Base to Center Height (in): 3.1250 in
- Base Width (in): 3.00 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 8.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.562 in
- Dynamic Load Rating (lb): 11840 lb
- End Cap: Y2396
- End Cap Available: Yes
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.012 in
- Insert: UG239HL
- Length Through Bore (in): 2.50 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 14.60
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.88 in
- Overall Length (in): 11.38 in
- Overall Width (in): 3.00 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 212
- Slot Length (in): 1.25 in
- Static Load Rating (lb): 8080 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
2 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt High Backing Height Pillow Block, Setscrew Locking, Clearance Seal, Closed End Cap