PEU343Z511 2 11/16 PILLOWBLK BALL BRG
10415606
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.6875 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Base Length (in): 14.63 in
- Base to Center Height (in): 4 in
- Base Width (in): 3.75 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 11.81 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.25 in
- Dynamic Load Rating (lb): 23420 lb
- End Cap: U3396C
- End Cap Available: Yes
- Expansion Capability (in): 0.22 in
- Expansion Lock Plug: B225728A
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 14.63
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.732 in
- Length: 8.38
- Length Through Bore (in): 3.81 in
- Locking Collar Outside Diameter (in): 4.74 in
- Locking Device Kit: U3445S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3950 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 41.50
- Outer Ring Land Profile: Standard
- Overall Height (in): 7.94 in
- Overall Length (in): 14.63 in
- Overall Width (in): 3.81 in
- Radial Clearance: C0-LOW HALF C3
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Size Code: 344
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 15300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
- Width: 5.25
2 11/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 2-Bolt Pillow Block, Setscrew Locking, Clearance Seal, Sound Tested, Special Clearance, Special Assembly Practice