PEA331 1 15/16 PILLOWBLK BALL BRG
10415563
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.9375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Expansion
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Tapered Adapter
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Base Length (in): 11.13 in
- Base to Center Height (in): 3.125 in
- Base Width (in): 3.13 in
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 8.88 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 2.13 in
- Dynamic Load Rating (lb): 13900 lb
- End Cap Available: No
- Expansion Capability (in): 0.25 in
- Expansion Lock Plug: 3398B
- Foot Height (in): 1.38 in
- Grease Fitting Thread Size: 1/4-28
- Height: 6.75
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Impact Style Shurlok Install Tool: 105-90425-11
- Inner Ring Outside Diameter (in): 2.701 in
- Insert: AG331L
- Length: 12.00
- Length Through Bore (in): 3.22 in
- Locking Collar Outside Diameter (in): 2.86 in
- Locking Device Kit: AK66115
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 19.62
- Outer Ring Land Profile: Standard
- Overall Height (in): 6.22 in
- Overall Length (in): 11.13 in
- Overall Width (in): 3.22 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK66115
- Size Code: 331
- Slot Length (in): 1.13 in
- Static Load Rating (lb): 8500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0330 cps
- Weight unit: LB
- Width: 3.56
- Wrench Style Shurlok Install Tool: 105-90420-11
1 15/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 2-Bolt Expansion Pillow Block, Shurlok Adapter Mounted, Clearance Seal