P3S236EK75 2-1/4 PILLOWBLK BALL BRG
10463460
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 9.50 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.38 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 7.50 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.31 in
- Dynamic Load Rating (lb): 11840 lb
- End Cap Available: No
- Foot Height (in): 1.19 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Base: Semi-Solid
- Housing Coating: Nickel Plated
- Housing Color: Silver
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.012 in
- Insert: SG236ELPA
- Length Through Bore (in): 1.89 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 9.76
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.44 in
- Overall Length (in): 9.5 in
- Overall Width (in): 2.38 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 212
- Slot Length (in): 1.13 in
- Static Load Rating (lb): 8080 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted