KLPSS223 1 7/16 PILLOWBLK BALL BRG
10435087
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.4375 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 400 Series Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2236 (Closed); K2236D (Open)
- Base Length (in): 6.57 in
- Base to Center Height (in): 1.875 in
- Base Width (in): 1.52 in
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 4.96 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.11 in
- Dynamic Load Rating (lb): 5810 lb
- End Cap Available: Yes
- Foot Height (in): 0.79 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 3.00
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: SSG223L
- Length: 5.00
- Length Through Bore (in): 1.563 in
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.31
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.25 in
- Overall Length (in): 5.5 in
- Overall Width (in): 1.56 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: K223E (back auxiliary seal)
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 207
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 5.00
1 7/16" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Pillow Block, Setscrew Locking, Single Lip Contact Seal, Stainless Steel Insert