11 items
-
10441249 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10614220 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 3 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10439049 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 3 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
-
10607430 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 3.1875 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed