MCHBS223N 1 7/16 HANGER BLK BALL BRG

10424322 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (in): 1.4375 in
  • Bearing Type: Medium Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Hanger Block
  • Housing Type: Hanger Unit
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Seal Type: Single Lip Contact Seal
  • Ability to Relubricate: Yes
  • Base to Center Height (in): 2.875 in
  • Base Width (in): 1.66 in
  • Bearing Brand: LINK-BELT MEDIUM DUTY BALL
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Centerline to Outermost Bearing Face (in): 1.17 in
  • Dynamic Load Rating (lb): 7330 lb
  • End Cap Available: No
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 1.88
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Construction: One Piece
  • Housing Width (in): 1.34 in
  • Inner Ring Outside Diameter (in): 2.084 in
  • Insert: MSG223NLPA
  • Length: 5.63
  • Length Through Bore (in): 1.656 in
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 6000 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 3.45
  • Outer Ring Land Profile: Standard
  • Overall Height (in): 4.88 in
  • Overall Length (in): 4 in
  • Overall Width (in): 1.66 in
  • Radial Clearance: C3 STANDARD
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Size Code: 208
  • Static Load Rating (lb): 4460 lb
  • Thread Depth (in): 0.63 in
  • Thread Size: 3/4-14
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0912 cps
  • Vibration Frequency Outer Ring Defect: 0.0588 cps
  • Vibration Frequency Roller Spin: 0.0367 cps
  • Weight unit: LB
  • Width: 4.25
1 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal
QTY