EHBS220EK75 1 1/4 HANGERBLK BALL BRG
10445350
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.25 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 2.75 in
- Base Width (in): 1.66 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: Black Oxide
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.11 in
- Dynamic Load Rating (lb): 5810 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: Nickel Plated
- Housing Color: Silver
- Housing Construction: One Piece
- Housing Width (in): 1.28 in
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: SG220ELPAK8299A
- Length Through Bore (in): 1.563 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 3.30
- Outer Ring Land Profile: Standard
- Overall Height (in): 4.68 in
- Overall Length (in): 3.88 in
- Overall Width (in): 1.66 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 207
- Static Load Rating (lb): 3440 lb
- Thread Depth (in): 0.63 in
- Thread Size: 3/4-14
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted