EHBS2E32EK75 2 HANGERBLK BALL BRG
10437800
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 2 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Hanger Block
- Housing Type: Hanger Unit
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base to Center Height (in): 3.25 in
- Base Width (in): 1.88 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.266 in
- Dynamic Load Rating (lb): 7920 lb
- End Cap Available: No
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: Nickel Plated
- Housing Color: Silver
- Housing Construction: One Piece
- Housing Width (in): 1.41 in
- Inner Ring Outside Diameter (in): 2.475 in
- Insert: SG2E32ELPAK8299A
- Length Through Bore (in): 1.803 in
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 4.65
- Outer Ring Land Profile: Standard
- Overall Height (in): 5.56 in
- Overall Length (in): 4.63 in
- Overall Width (in): 1.88 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 210
- Static Load Rating (lb): 5220 lb
- Thread Depth (in): 0.81 in
- Thread Size: 1-11 1/2
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted