REX100HR10BX REX 100H R 10BX
10487986
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.38 in
- Pin Length (in): 1.78 in
- Plate Thickness (in): 0.19 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100H
- Height: 3.00
- Length: 14.50
- Material: Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 2.82
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.50
Rexnord REX100HR10BX ANSI Standard Series High Performance Roller Chain