NS8500-24T_1-1/4IN_I_PA

10028686 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (in): 1-1/4 in
  • Bore Shape: Round
  • Bore Type: Idler
  • Material: Nylon
  • Number of Keyways: 0
  • Number Of Set Screws: None
  • Number Of Teeth: 24
  • Pitch Diameter (in): 5.746 in
  • Pitch Diameter (mm): 145.95
  • Sprocket Construction: Molded Split Sprocket
  • Chain Number: 8500
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 0.89
  • Product Group: MatTop®
  • Product Line: Chain and Belt Sprockets
  • Sprocket Series: 8500
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
8500 Series Molded Split Sprocket with 24Teeth and a 1-1/4in Round Idler Bore in PA material
QTY