LC BL1088_245P I/C
10700912
$0.00
/
- Chain Pitch (in): 1.25 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.437 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (in): 1.15 in
- Plate Depth (mm): 29.2 mm
- Plate Thickness (in): 0.185 in
- Plate Thickness (mm): 4.7 mm
- Base Catalog No: BL1088
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 245 ST
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2088
- ISO Minimum Tensile Strength (N): 462600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 13.93
- Overall Width/Pin Length (in): 3.276 in
- Overall Width/Pin Length (mm): 83.1 mm
- Rex/Morse Minimum Tensile Strength (N): 656000 N
- Weight unit: KG
- Width Between Outer Plates (mm): 68.2 mm