REX40OFPK REX 40 OFF PK
10495542
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40
- Height: 2.75
- Length: 6.00
- Minimum Tensile Strength (lbs): 3125 lb
- Unit of Dimension: IN
- Width: 6.00