R2403C10BX RC 240-3FR COT 10BX
10483584
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.938 in
- Pin Length (in): 11.06 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240-3
- Chain Construction: Cottered
- Height: 12.50
- Length: 21.00
- Material: Steel
- Minimum Tensile Strength (lbs): 337500 lb
- Net Weight: 48.11
- Sprocket Unit: C-36
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
- Width Between Outer Plates (in): 1.88 in
RC 240-3FR Cotter 10 BX A1P3