1160T20 Cover-Grid Assembly
10011371
MFG #: Falk
$0.00
/
- Coupling Size: 1160T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Height: 18.00
- Length: 18.00
- Net Weight: 65.78
- Unit of Dimension: IN
- Weight of Grease Required (lb): 6.2 lb
- Weight unit: LB
- Width: 18.00
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1160T with 3 segment(s) in steel cover material for grid couplings.