600.AMR.HUB RB
10013924
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 600
- Bore Size Max (in): 6.5 in
- Coupling Model(s): AMR;CMR
- Height: 18.00
- Hub Barrel Outside Diameter (in): 10.31 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 18.38 in
- Hub Length (in): 6 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 165.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas AMR / CMR size 600 coupling.