R40SSR10BX RC 40SS R 10BX

10499496 MFG #: Link-Belt
$0.00 /
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.45 in
  • Number of Strands/Width: 1
  • Pin Diameter (in): 0.156 in
  • Pin Length (in): 0.7 in
  • Plate Thickness (in): 0.06 in
  • Product Type: Standard-Approved Performance Stainless Steel
  • Roller Diameter (in): 0.313 in
  • Base Catalog No: 40SS
  • Chain Construction: Riveted
  • Height: 1.50
  • Length: 8.00
  • Material: Stainless Steel
  • Minimum Tensile Strength (lbs): 0.068 lb
  • Net Weight: 0.39
  • Sprocket Unit: C-14
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
  • Width Between Outer Plates (in): 0.31 in
RC 40SS Rivet 10 BX A1C6
QTY