B505 Riv 100 Reel
B505PMR100REB MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 1.000 in
- Construction: Riveted
- Distance Between side Sidebars: -- in
- Material: Powdered Metal
- Number of Strands: 1
- Overall Width: 0.670 in
- Pin Diameter: 0.190 in
- Roller/Bushing/Barrel Diameter: -- in
- Sidebar Thickness: 0.08 in
- Weight: 0.4 Lb
B505pmr100reB B505pm Rivet 100 ReB