1040T31 SPACER ASSY BE=5.813

0729363 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1040T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends: 5.813 in / 148mm
  • Grease Included: Yes
  • Weight of Grease Required: 0.12 lb
Rexnord T31 Series Spacer Assemblies size(s) 1040T with a 5.813-inch / 148-millimeter distance between shaft ends for grid couplings.
QTY