HP8506-30IN

HP8506-30 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Number: 8506
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 30 in
  • Chain Width (Metric): 762 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Perforated Top
HP8506 30 Inch Wide MatTop Chain With Polyester Pins Molded In Brown High Performance Material