OBS D821-10IN
10170482
MFG #: Rexnord
$0.00
/
- Chain Material: D
- Chain Material Description: Plain Acetal (Gray)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 821
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Net Weight: 0.25
- Rod/Pin Material: Stainless Steel
- Series: TableTop 821 Series Chain
- Weight unit: LB
D821 10 Inch Wide TableTop Chain Molded In Gray Plain Acetal Material And Assembled With Stainless Steel Pins