WHT5998-18IN

WHT5998-18 MFG #: Rexnord
Out of Stock
  • Chain Material: WHT
  • Chain Material: WHT
  • Chain Number: 5998
  • Chain Pitch: 2.25 in
  • Chain Width (Imperial): 18 in
  • Chain Width (Metric): 457.2 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Open Area
WHT5998 18 Inch Wide MatTop Chain With Polypropylene Pins Molded In White High Temperature Material