ZP3215 2 15/16 PILLOWBLK ROLLER BRG
10423576
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 13 in
- Base to Center Height (in): 3.5 in
- Base Width (in): 3.88 in
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 9.75 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- End Cap: DTC91
- Foot Height (in): 2.06 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.88
- Housing Cast Face to Outermost Bearing Face (in): 1.01 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 3215U
- Length: 13.50
- Length Through Bore (in): 4.2 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: SC3215
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 30.30
- Overall Height (in): 6.72 in
- Overall Length (in): 12.59 in
- Overall Width (in): 4.2 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS9
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Eccentric Collar
- Size Code: 9
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 5.00
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install an Eccentric Cam Lock Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)