22320LBC0 SPHERICAL ROLLER BRG STRAIGHT

22320LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.9370 in
  • (B)Outside Diameter: 8.4646 in
  • (C)Bearing Width: 2.8740 in
  • (D)Minimum Shoulder Diameter: 4 1/2 in
  • (E)Maximum Shoulder Diameter: 7.90 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 146000 lbf
  • Co Basic Static Load Rating: 814000 lbf
  • Maximum Speed Using Grease: 1700 rpm
  • Maximum Speed Using Oil: 2200 rpm
100 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore