22230LBKC0 SPHERICAL RLR BRG TAPER

22230LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.9055 in
  • (B)Outside Diameter: 10.6299 in
  • (C)Bearing Width: 2.8740 in
  • (D)Minimum Shoulder Diameter: 6 1/2 in
  • (E)Maximum Shoulder Diameter: 10.10 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 190000 lbf
  • Co Basic Static Load Rating: 270000 lbf
  • Maximum Speed Using Grease: 1600 rpm
  • Maximum Speed Using Oil: 1850 rpm
150 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore