22220LBKC0 SPHERICAL RLR BRG TAPER

22220LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.9370 in
  • (B)Outside Diameter: 7.0866 in
  • (C)Bearing Width: 1.8110 in
  • (D)Minimum Shoulder Diameter: 4.40 in
  • (E)Maximum Shoulder Diameter: 6.60 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 80000 lbf
  • Co Basic Static Load Rating: 104000 lbf
  • Maximum Speed Using Grease: 2200 rpm
  • Maximum Speed Using Oil: 2800 rpm
100 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore