22218LBKC0 SPHERICAL RLR BRG TAPER

22218LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.5433 in
  • (B)Outside Diameter: 6.2992 in
  • (C)Bearing Width: 1.5748 in
  • (D)Minimum Shoulder Diameter: 3.90 in
  • (E)Maximum Shoulder Diameter: 5.90 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 64000 lbf
  • Co Basic Static Load Rating: 81000 lbf
  • Maximum Speed Using Grease: 2600 rpm
  • Maximum Speed Using Oil: 3000 rpm
90 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore