WB228LK5 1 3/4 UNMTD BALL BRG

10424802 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.75 in
  • Locking Type: Eccentric
  • Type of Seal: No Seals
  • Available Seal Type: E Lip Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 1 23/32 in
  • C Dynamic Load Rating: 7370 lb
  • Co Static Load Rating: 4590 lb
  • Height: 3.00
  • Inner Ring Hub Diameter (in): 2.109 in
  • Inner Ring Width (in): 1.188 in
  • Length: 4.00
  • Locking Collar Outside Diameter (in): 2 1/2 in
  • Locking Collar Width (in): 23/32 in
  • Locking Device Kit: W2285S
  • Lubrication Type: PRESERVATIVE ONLY - NO GREASE
  • Maximum Speed (RPM): 5330 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.50
  • Outer Ring Fillet Radius (in): 0.039 in
  • Outer Ring Width (in): 0.8661 in
  • Outside Diameter (in): 3.3465 in
  • Primary Seal: NONE
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Short Hub Length (in): 0.4330 in
  • Size Code: 209
  • Special Lube Percent: 0% FILL
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0908 cps
  • Vibration Frequency Outer Ring Defect: 0.0592 cps
  • Vibration Frequency Roller Spin: 0.0377 cps
  • Weight unit: LB
  • Width: 4.00
1 3/4" Unmounted Ball Bearing, Intermediate Duty, Eccentric Cam Locking Collar, No Seals, Cylindrical OD, Non-Relubricatable, Preservative Only
QTY