WB218EL 1 1/8 UNMTD BALL BRG

10418938 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.125 in
  • Locking Type: Eccentric
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 1 13/32 in
  • C Dynamic Load Rating: 4390 lb
  • Co Static Load Rating: 2530 lb
  • Height: 2.00
  • Inner Ring Hub Diameter (in): 1.587 in
  • Inner Ring Width (in): 0.938 in
  • Length: 3.00
  • Locking Collar Outside Diameter (in): 1 3/4 in
  • Locking Collar Width (in): 5/8 in
  • Locking Device Kit: W2185S
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 5600 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.80
  • Outer Ring Fillet Radius (in): 0.039 in
  • Outer Ring Width (in): 0.7087 in
  • Outside Diameter (in): 2.4409 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Short Hub Length (in): 0.3543 in
  • Size Code: 206
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0385 cps
  • Weight unit: LB
  • Width: 3.00
1 1/8" Unmounted, Non Relubricatable, Cylindrical OD, Ball Bearing, Intermediate Duty, Eccentric Cam Locking Collar, Single Lip Contact Seal, Cylindrical Outer Ring
QTY