W231EL1 1 15/16 UNMTD BALL BRG

10435643 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.9375 in
  • Locking Type: SEE DESC
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 1 23/32 in
  • C Dynamic Load Rating: 7920 lb
  • Co Static Load Rating: 5220 lb
  • Height: 2.00
  • Inner Ring Hub Diameter (in): 2.306 in
  • Inner Ring Width (in): 1.188 in
  • Length: 4.00
  • Locking Collar Outside Diameter (in): 2 3/4 in
  • Locking Collar Width (in): 23/32 in
  • Locking Device Kit: W2315S
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3600 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 1.30
  • Outer Ring Width (in): 0.8661 in
  • Outside Diameter (in): 3.5433 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Short Hub Length (in): 0.4330 in
  • Size Code: 210
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.0985 cps
  • Vibration Frequency Outer Ring Defect: 0.0682 cps
  • Vibration Frequency Roller Spin: 0.0445 cps
  • Weight unit: LB
  • Width: 4.00
1 15/16" Unmounted Ball Bearing, Intermediate Duty, Non-relubricatable, Spherical O.D. outer race, Eccentric Cam Locking Collar, Single Lip Contact Seal, Locking collar omitted
QTY