UG332JL 2 UNMTD BALL BRG

10426341 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2 in
  • Locking Type: Set Screw
  • Type of Seal: Clearance Seal
  • Available Seal Type: N Double Lip Seal; H Labyrinth Seal
  • Bearing Brand: LINK-BELT 300 SERIES HD BALL
  • Bearing Type: Heavy Duty
  • Bore Length (in): 3 1/16 in
  • C Dynamic Load Rating: 16070 lb
  • Co Static Load Rating: 10000 lb
  • Height: 3.25
  • Inner Ring Hub Diameter (in): 2.959 in
  • Length: 5.50
  • Locking Collar Outside Diameter (in): 3 15/16 in
  • Locking Collar Width (in): 3/4 in
  • Locking Device Kit: U3355S
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 4950 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 6.66
  • Outer Ring Width (in): 1.3386 in
  • Outside Diameter (in): 4.7244 in
  • Primary Seal: FLINGERS ONLY
  • Retainer Type: STEEL
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 430-460 in/lbs
  • Short Hub Length (in): 1 7/32 in
  • Size Code: 335
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0823 cps
  • Vibration Frequency Outer Ring Defect: 0.0510 cps
  • Vibration Frequency Roller Spin: 0.0333 cps
  • Weight unit: LB
  • Width: 5.50
2" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal, Steel retainer
QTY