UG236NL 2 1/4 UNMTD BALL BRG

10438549 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.25 in
  • Locking Type: Set Screw
  • Type of Seal: N Lip Seal
  • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Standard Duty
  • Bore Length (in): 2 1/2 in
  • C Dynamic Load Rating: 11840 lb
  • Co Static Load Rating: 8080 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.33 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
  • Height: 3.00
  • Inner Ring Hub Diameter (in): 3.012 in
  • Length: 5.00
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 4000 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 3.46
  • Outer Ring Width (in): 1.0630 in
  • Outside Diameter (in): 4.3307 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 290-325 in/lbs
  • Short Hub Length (in): 15/16 in
  • Size Code: 212
  • Thread Size: #3/8-24
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.0988 cps
  • Vibration Frequency Outer Ring Defect: 0.0678 cps
  • Vibration Frequency Roller Spin: 0.0430 cps
  • Weight unit: LB
  • Width: 5.00
2 1/4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Relubricatable, Spherical OD
QTY