SSG216L 1 UNMTED SS BALL BRG
10429231
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: STAINLESS STEEL
- Bearing Type: Intermediate Duty
- C Dynamic Load Rating: 3150 lb
- Co Static Load Rating: 1760 lb
- Height: 1.50
- Length: 2.50
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 6800 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.50
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: STAINLESS STEEL
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 205
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 2.50
1" Unmounted Stainless Steel Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Food Grade Grease