SSG212L 3/4 UNMTED SS BALL BRG

10414239 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 0.75 in
  • Locking Type: Set Screw
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Coating Material: STAINLESS STEEL
  • Bearing Type: Intermediate Duty
  • C Dynamic Load Rating: 2870 lb
  • Co Static Load Rating: 1480 lb
  • Height: 1.50
  • Length: 2.50
  • Lubrication Type: MOBIL FM222 FOOD GRADE H1
  • Maximum Speed (RPM): 7500 rpm
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.39
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: STAINLESS STEEL
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Size Code: 204
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0825 cps
  • Vibration Frequency Outer Ring Defect: 0.0508 cps
  • Vibration Frequency Roller Spin: 0.0332 cps
  • Weight unit: LB
  • Width: 2.50
3/4" Unmounted Stainless Steel Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal
QTY