SG2M30ELPA 30MM UNMTED BALL BRG

10415765 MFG #: Link-Belt
$0.00 /
  • Bore Size (mm): 30 mm
  • Locking Type: Set Screw
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (mm): 34.14 mm
  • C Dynamic Load Rating: 4390 lb
  • Co Static Load Rating: 2530 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (mm): 5.13 mm
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (mm): 7.9 mm
  • Height: 2.00
  • Inner Ring Hub Diameter (mm): 40.31 mm
  • Length: 3.00
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 5600 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.63
  • Outer Ring Width (mm): 18 mm
  • Outside Diameter (mm): 62 mm
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Short Hub Length (mm): 9.96 mm
  • Size Code: 206
  • Thread Size: M8X1.25
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0067 cps
  • Vibration Frequency Inner Ring Defect: 0.0905 cps
  • Vibration Frequency Outer Ring Defect: 0.0595 cps
  • Vibration Frequency Roller Spin: 0.0385 cps
  • Weight unit: LB
  • Width: 3.00
30 mm Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal
QTY