SG214ELPAK8299A 7/8 UNMTED BALL BRG
10423287
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.875 in
- Locking Type: Set Screw
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Coating Material: BLACK OXIDE
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 11/64 in
- C Dynamic Load Rating: 3150 lb
- Co Static Load Rating: 1760 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.176 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.25 in
- Height: 1.50
- Inner Ring Hub Diameter (in): 1.313 in
- Length: 2.50
- Lubrication Type: MOBIL FM222 FOOD GRADE H1
- Maximum Speed (RPM): 6800 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.00
- Outer Ring Width (in): 0.5906 in
- Outside Diameter (in): 2.0472 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Short Hub Length (in): 0.3760 in
- Size Code: 205
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 2.50
7/8" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal, Black Oxide Coated Rings, Food Grade Grease