SG213ELPA 13/16 UNMTED BALL BRG

10427724 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 0.8125 in
  • Locking Type: Set Screw
  • Type of Seal: E Lip Seal
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: Intermediate Duty
  • Bore Length (in): 1 1/8 in
  • C Dynamic Load Rating: 2870 lb
  • Co Static Load Rating: 1480 lb
  • Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.176 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.23 in
  • Height: 1.50
  • Inner Ring Hub Diameter (in): 1.121 in
  • Length: 2.50
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 7500 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 0.40
  • Outer Ring Width (in): 0.5906 in
  • Outside Diameter (in): 1.8504 in
  • Primary Seal: BUNA SINGLE LIP CONTACT SEAL
  • Retainer Type: NYLON
  • Service Instructions: BR3-007 LB 200 BALL-300 BALL
  • Setscrew Torque (in-lbs): 87-92 in/lbs
  • Short Hub Length (in): 0.3760 in
  • Size Code: 204
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0063 cps
  • Vibration Frequency Inner Ring Defect: 0.0825 cps
  • Vibration Frequency Outer Ring Defect: 0.0508 cps
  • Vibration Frequency Roller Spin: 0.0332 cps
  • Weight unit: LB
  • Width: 2.50
13/16" Unmounted Ball Bearing, Intermediate Duty, Setscrew Locking, Single Lip Contact Seal
QTY