AIRMAX, V-CLASS (1.00NPT) OBSOLETE
10096606
MFG #: Falk
$0.00
/
- Height: 10.00
- Length: 4.10
- Net Weight: 1.63
- Unit of Dimension: IN
- Weight unit: KG
- Width: 4.10
Obsolete: Order 10838683 for non-hazardous environments or 10883312 for other environments. The AirMax Plus AM-HG 8 is for large volume applications and takes filtration to a new level. In addition to the desiccant and particulate filtration, the AM-HG has an expansion chamber that isolates lubricants from all levels of ambient humidity and a check valve to ensure no excess pressure/vacuum builds.