A+Plus Gear Drives

Request Information

We deliver the total power transmission package. You can rely on Rexnord Falk A-Plus Parallel Shaft Gear Drives to deliver picture-perfect performance right from the start.

A-Plus Parallel Shaft Gear Drives feature super-rugged designs to meet every operating challenge. And they're site-proven in the world's most demanding applications to take plenty of tough, on-the-job punishment.

Application-engineered to minimize stress and wear, and to extend service life, these drives deliver steady, trouble free operation, day-after-day. They're also specially designed and constructed to offer you maximum application flexibility.

 

Features & Benefits:

  • 17 unit sizes up to 5.5M Ib-in (620 kNm)
  • Reductions from 1.8:1 to 438:1
  • Compact split steel housing design
  • Case-carburized and ground gearing
  • Alignment-free conveyor drive available as standard package
  • 3-year heavy-duty warranty
  • Versatile cooling accessories, including shaft fans, electric fans, cooling tubes and heat exchangers
  • Continuous-duty ratings (AGMA)
  • Available Smart Condition Monitoring Package that provides measurements in real time, minimizes unplanned production downtime, reduces unnecessary maintenance and increases safety

Catalog

All A+Plus Gear Drives​ products can be viewed in our comprehensive catalog.
Catalog Language: English.

Catalog: A+Plus Gear Drives
 

Catalog

All Smart Condition Monitoring System Upgrades for Falk A-Plus and Y-Unit Gear Drive Upgrades can be viewed in our comprehensive catalog
Catalog Language: English

Catalog: Smart Condition Monitoring System for A-Plus and Y-Unit Gear Drives

Contact A-Plus Gear Drives Support

North America: 1-866-REXNORD (1-866-739-6673)
Outside North America: +32 1544 3811

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

Falk A-Plus Gear Drives 131-100 Product Sheet | English | 95 KB
Falk A+Plus Gear Drives 131-110 Catalog | English | 8 MB
Falk A-Plus, Sizes 305-585 Gear Drives 138-050 Manual | English | 750 KB
Why Choose Falk A+Plus Gear Drives GR5-011 Product Sheet | English | 476 KB