UltraMax Gear Drives

Request Information

The Falk UltraMax Drive delivers all the performance of a parallel shaft gear drive, with the economy of a gearmotor. Designed to meet the tough challenges of medium and heavy-duty concentric gear drive operation, UltraMax gives you everything you need, from outstanding design and durability to long life, easy maintenance and overall efficiency. With UltraMax, you get more power for your dollar, with savings of up to 30% over a comparably rated parallel shaft gear drive. UltraMax can be used in high torque applications that once required parallel-shaft drives. Tough and versatile, the compact, long-lasting UltraMax offers a fully-featured concentric design that works in today’s global markets.

 

Features & Benefits:

  • 12 sizes
  • Reductions from 1.5:1 to 985:1
  • Optional scoop, flange or baseplate mounted motors
  • Helical gearing minimizes noise and vibration
  • Available in low ratio for high-speed applications
  • Heavy-duty bearing and seal protection
  • Optional reliability packages
Configurable UltraMax Gear Drives

Select & Configure by Application

Leverage Rexnord's best practice selection algorithms to help choose the right product for your application.
Configurable UltraMax Gear Drives

Select & Configure by Nomenclature

Already know which product you want? Enter the nomenclature here to view the product.
X

Product Configurator

UltraMax Gear Drives

Falk 1020 Gear Drives
Falk 1020 Gear Drives
The Falk UltraMax size 1020 gear drive has a ratio range of 1.5 - 105.9 and a max torque of 2,440 inch pounds. The UltraMax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 1030 Gear Drives
Falk 1030 Gear Drives
The Falk UltraMax size 1030 gear drive has a ratio range of 1.5 - 1207 and a max torque of 5,360 inch pounds. The UltraMax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2040 Gear Drives
Falk 2040 Gear Drives
The Falk Ultramax size 2040 gear drive delivers has ratio range of 1.5 - 158.9 and a torque range of 3,040 - 14,400. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2050 Gear Drives
Falk 2050 Gear Drives
The Falk Ultramax size 2050 gear drive delivers has ratio range of 1.5 - 985.3 and a torque range of 5,740 - 25,700. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2060 Gear Drives
Falk 2060 Gear Drives
The Falk Ultramax size 2060 gear drive delivers has ratio range of 1.5 - 985.3 and a torque range of 10,600 - 45,400. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2070 Gear Drives
Falk 2070 Gear Drives
The Falk Ultramax size 2070 gear drive delivers has ratio range of 1.84 - 985.3 and a torque range of 18,100 - 64,900. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2080 Gear Drives
Falk 2080 Gear Drives
The Falk Ultramax size 2080 gear drive delivers has ratio range of 1.5 - 985.3 and a torque range of 22,300 - 95,200. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2090 Gear Drives
Falk 2090 Gear Drives
The Falk Ultramax size 2090 gear drive delivers has ratio range of 1.5 - 985.3 and a torque range of 32,400 - 151,000. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2100 Gear Drives
Falk 2100 Gear Drives
The Falk Ultramax size 2100 gear drive delivers has ratio range of 5.06 - 985.3 and a torque range of 139,000 - 212,000. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2110 Gear Drives
Falk 2110 Gear Drives
The Falk Ultramax size 2110 gear drive delivers has ratio range of 9.3 - 985.3 and a torque range of 256,000 - 316,000. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2120 Gear Drives
Falk 2120 Gear Drives
The Falk Ultramax size 2120 gear drive delivers has ratio range of 11.39 - 985.3 and a torque range of 361,000 - 419,000. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›
Falk 2130 Gear Drives
Falk 2130 Gear Drives
The Falk Ultramax size 2130 gear drive delivers has ratio range of 11.39 - 985.3 and a torque range of 448,000 - 601,000. The Ultramax product line is only available for use with a horizontal low speed shaft in foot mounted applications, and also features many standard motor mounting options such as top motor mounts, scoop mounts, and flanged motor mounts.
Expand Description ›

Contact UltraMax Gear Drive Support

North America: 1-866-REXNORD (1-866-739-6673)
:

The Rexnord technical services team is available to lead the specifications process based on your design parameters and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

NEW
Smart Tag
Rexnord's Smart Tag Solution
Rexnord's Smart Tags delivers product installation, maintenance, and reorder support designed to increase your efficiency.
Try it Now!
Download the Rexnord Smart Tag App and scan the QR code below to sample the Smart Tag experience
Test QR Code