(P) NP36.56 NEPT PLUS 36.56 KIT

NP36.56 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 256.00
  • Unit of Dimension: IN
  • Volume: 2.265
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Neptune Plus.
QTY