MMC2208 2 1/2 CARTRIDGE ROLLER BRG

MMC2208 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.5 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Style: Cartridge Block
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC8
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 5.50
  • Insert: 2208U
  • Length: 5.50
  • Locking Device Kit: SC8
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2000 rpm
  • Net Weight: 9.20
  • Radial Dynamic Load Capacity (lb): 43240 lb
  • Radial Static Load Capacity (lb): 53500 lb
  • Size Code: 8
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1791 cps
  • Vibration Frequency Outer Ring Defect: 0.1376 cps
  • Vibration Frequency Roller Spin: 0.0607 cps
  • Volume: 0.54
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.13
2 1/2" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
QTY