(P) L412.1 LUNA 412.1 KIT

L412.1 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 66.00
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Luna.
QTY