KF9115 1 15/16 FLG BLK ROLLER BRG

KF9115 MFG #: Rex
$0.00 /
  • Bore Size (in): 1.9375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Locking Type: Tapered Adapter
  • Retainer Material: Engineered Polymer
  • Seal Type: Single Lip Contact Seal
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Circle Radius (in): 3 3/16 in
  • Bolt Size (in): 1.9375 in
  • Bore Length (in): 3 5/32 in
  • Distance Between Bolt Holes (in): 4 1/2 in
  • Distance from Housing Cast Face to Locking Feature Face (in): 19/32 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.63
  • Housing Coating: POWDER COATED
  • Housing Width (in): 5 7/8 in
  • Inner Ring Hub Diameter (in): 2 5/8 in
  • Insert: 9115U
  • Length: 6.63
  • Locking Device Kit: AK7115
  • Locknut Outside Diameter (in): 2 31/32 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2500 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML2
  • Mounting Bolt Size (in): 5/8 in
  • Mounting Pad Height (in): 11/16 in
  • Net Weight: 12.90
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 36370 lb
  • Radial Static Load Capacity (lb): 44400 lb
  • Seal Kit: KS7
  • Shaft Locking Collar Kit/Adapter Assembly: AK7115
  • Size Code: 7
  • Standoff Distance (in): 11/64 in
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1790 cps
  • Vibration Frequency Outer Ring Defect: 0.1377 cps
  • Vibration Frequency Roller Spin: 0.0606 cps
  • Volume: 0.713
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.75
1 15/16" Mounted Spherical Roller Bearing, Fixed Fixed Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Single Lip Light Contact Seal
QTY