28B-1 10 FT OB - USE 10870022
28B-1 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.750 in
- Material: Steel
- Number of Strands: 1
- Overall Width: 5.358 in
- Pin Diameter: 0.626 in
- Height: 4.00
- Length: 16.00
- Minimum Ultimate Strength: 44,962 lb/ft
- Net Weight: 5.73
- Sidebar Height: 37.00 in
- Sidebar Thickness: 1.83 in
- Unit of Dimension: Inch
- Volume: 4.433
- Volume Unit: GLL
- Weight unit: LB
- Width: 16.00
28B-1 10 Ft MTO