24B-3 10 FT REX 24B-3 10 FT
24B-3 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.500 in
- Material: Steel
- Number of Strands: 3
- Overall Width: 12.240 in
- Pin Diameter: 0.576 in
- Height: 4.00
- Length: 16.00
- Minimum Ultimate Strength: 95,544 lb/ft
- Net Weight: 4.60
- Sidebar Height: 33.40 in
- Sidebar Thickness: 1.90 in
- Unit of Dimension: Inch
- Volume: 4.433
- Volume Unit: GLL
- Weight unit: LB
- Width: 16.00
24B-3 10 Ft