24B-2 10 FT REX 24B-2 10 FT
24B-2 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.500 in
- Material: Steel
- Number of Strands: 2
- Overall Width: 8.461 in
- Pin Diameter: 0.576 in
- Minimum Ultimate Strength: 62,947 lb/ft
- Net Weight: 9.17
- Sidebar Height: 33.40 in
- Sidebar Thickness: 1.90 in
- Unit of Dimension: Inch
24B-2 10 Ft MTO