20B-2 50 FT REX 20B-2 50 FT
20B-2 50 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.250 in
- Material: Steel
- Number of Strands: 2
- Overall Width: 6.319 in
- Pin Diameter: 0.401 in
- Height: 8.00
- Length: 26.00
- Minimum Ultimate Strength: 38,218 lb/ft
- Net Weight: 4.83
- Sidebar Height: 26.40 in
- Sidebar Thickness: 1.44 in
- Unit of Dimension: Inch
- Volume: 1.534
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 45.00
20B-2 50 Ft 20B-2 50 Ft