16B-3 10 FT REX 16B-3 10 FT

16B-3 10 FT MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 1.000 in
  • Material: Steel
  • Number of Strands: 3
  • Overall Width: 8.154 in
  • Pin Diameter: 0.326 in
  • Height: 4.00
  • Length: 13.00
  • Minimum Ultimate Strength: 35,969 lb/ft
  • Net Weight: 5.20
  • Sidebar Height: 21.00 in
  • Sidebar Thickness: 1.26 in
  • Unit of Dimension: Inch
  • Volume: 2.926
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 13.00
16B-3 10 Ft
QTY